For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SA DKOL - Welded on sealing cone, straight
Bill of material
SA NW 32 DKOL 3.5
DES
Identifier
SA NW 32 DKOL 3.5
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
35 mm
D
Diameter D
28 mm
L1
Length L1
49.5 mm
L2
Length L2
47.0 mm
OR
O-ring OR
32.0 x 2.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.